Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Conical springs - Conical springs
Bill of material
0A600-029-125
ARTNR
Partnumber
0A600-029-125
DA1
Outside diameter
15.24 mm
DA2
Outside diameter
6.35 mm
D
Wire diameter
0.74 mm
L0
Unloaded length
31.75 mm
L1
Loaded length
15.88 mm
LE
Loaded Length
mm
Enter value for LE
Loaded Length
mm
cm
inch
ft
F1
Force at L1
6.94 N
LBL
Block length ~
1.48 mm
C
Spring rate
0.44 N/mm
WER
Material code
1.4310
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices